Browning Steel Bushed Bore Spur Gear - 14.5 PA 10 DP - NSS10G25
Part #:1213834
Catalog #:NSS10G25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 25 | Pressure Angle: | 14.5 |
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Outside Diameter (in): | 2.7 in | Material: | Steel |
| Pitch Diameter (in): | 2.5 in | Bore (Max) (in): | 1 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | G |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289155262 | Weight: | 1.08 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.40 IN |

