Browning Steel Bushed Bore Spur Gear - 14.5 PA 10 DP - NSS10H30
Part #:1213859
Catalog #:NSS10H30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Outside Diameter (in): | 3.2 in | Pitch Diameter (in): | 3 in |
| Material: | Steel | Number of Teeth/Threads: | 30 |
| Pressure Angle: | 14.5 | Bore (Max) (in): | 1.5 in |
| Length Through Bore (in): | 1.625 in | Bore (Min) (in): | 0.375 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289135318 | Weight: | 1.41 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.60 IN |

