Browning Steel Bushed Bore Spur Gear - 14.5 PA 10 DP - NSS10H48
Part #:1213917
Catalog #:NSS10H48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 5 in |
| Pitch Diameter (in): | 4.8 in | Material: | Steel |
| Face Width (in): | 1 in | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 48 | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.625 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289245383 | Weight: | 4.56 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

