Browning Steel Bushed Bore Spur Gear - 14.5 PA 10 DP - NSS10H50
Part #:1213925
Catalog #:NSS10H50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 50 | Face Width (in): | 1 in |
| Outside Diameter (in): | 5.2 in | Material: | Steel |
| Diametral Pitch: | 10 | Pitch Diameter (in): | 5 in |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 1.625 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289175338 | Weight: | 4.97 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.20 IN |

