Browning Steel Bushed Bore Spur Gear - 14.5 PA 12 DP - NSS12H48
Part #:1213727
Catalog #:NSS12H48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 12 |
| Outside Diameter (in): | 4.16 in | Face Width (in): | 0.75 in |
| Number of Teeth/Threads: | 48 | Pitch Diameter (in): | 4 in |
| Material: | Steel | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.375 in | Bore (Max) (in): | 1.5 in |
| Length Through Bore (in): | 1.5 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289175185 | Weight: | 2.35 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.10 IN |

