Browning Steel Bushed Bore Spur Gear - 14.5 PA 12 DP - NSS12H54
Part #:1213735
Catalog #:NSS12H54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth/Threads: | 54 |
| Face Width (in): | 0.75 in | Pitch Diameter (in): | 4.5 in |
| Pressure Angle: | 14.5 | Diametral Pitch: | 12 |
| Outside Diameter (in): | 4.66 in | Bore (Max) (in): | 1.5 in |
| Length Through Bore (in): | 1.5 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.375 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289205134 | Weight: | 3.07 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.50 IN |

