Browning Steel Bushed Bore Spur Gear - 14.5 PA 3 DP - NSS3Q18
Part #:1214857
Catalog #:NSS3Q18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Diametral Pitch: | 3 |
| Face Width (in): | 3 in | Material: | Steel |
| Pitch Diameter (in): | 6 in | Outside Diameter (in): | 6.66 in |
| Number of Teeth/Threads: | 18 | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 4.03125 in | Bore (Max) (in): | 2.625 in |
| Bore (Min) (in): | 1 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Q2 |
| Standard Met: | AGMA | Overall Length (in): | 4.03125 in |
General Specifications
| UPC: | 662289116416 | Weight: | 17.90 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

