Browning Steel Bushed Bore Spur Gear - 14.5 PA 3 DP - NSS3Q20
Part #:1214865
Catalog #:NSS3Q20
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 6.667 in |
| Face Width (in): | 3 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 20 | Diametral Pitch: | 3 |
| Outside Diameter (in): | 7.33 in | Bore (Max) (in): | 2.625 in |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 3.5 in |
| Bore (Min) (in): | 1 in | Hub Type: | Q2 |
| Bushing Bore size (in): | 1.0000 to 2.6250 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 3.78125 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289246441 | Weight: | 22.63 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

