Browning Steel Bushed Bore Spur Gear - 14.5 PA 3 DP - NSS3Q21
Part #:1214873
Catalog #:NSS3Q21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7 in | Outside Diameter (in): | 7.66 in |
| Number of Teeth/Threads: | 21 | Face Width (in): | 3 in |
| Pressure Angle: | 14.5 | Material: | Steel |
| Diametral Pitch: | 3 | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 1 in | Bore (Max) (in): | 2.625 in |
| Length Through Bore (in): | 3.78125 in | Product Type: | Spur Gear |
| Bore Size (in): | 1 in | Hub Type: | Q2 |
| Standard Met: | AGMA | Overall Length (in): | 3.78125 in |
General Specifications
| UPC: | 662289176472 | Weight: | 25.62 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

