Browning Steel Bushed Bore Spur Gear - 14.5 PA 3 DP - NSS3R24
Part #:1214881
Catalog #:NSS3R24
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 3 in | Pressure Angle: | 14.5 |
| Material: | Steel | Number of Teeth/Threads: | 24 |
| Pitch Diameter (in): | 8 in | Outside Diameter (in): | 8.66 in |
| Diametral Pitch: | 3 | Length Through Bore (in): | 2.875 in |
| Bore (Max) (in): | 3.75 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 1.125 in | Hub Type: | R1 |
| Bushing Bore size (in): | 1.1250 to 3.7500 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Overall Length (in): | 3.15625 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289206407 | Weight: | 28.42 LB |
| Packaged Length: | 10.60 IN | Packaged Width: | 12.20 IN |
| Packaged Height: | 10.30 IN |

