Browning Steel Bushed Bore Spur Gear - 14.5 PA 4 DP - NSS4P16
Part #:1214634
Catalog #:NSS4P16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 16 | Diametral Pitch: | 4 |
| Material: | Steel | Pitch Diameter (in): | 4 in |
| Outside Diameter (in): | 4.5 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.75 in | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 3.1875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | P2 |
| Standard Met: | AGMA | Overall Length (in): | 3.1875 in |
General Specifications
| UPC: | 662289136124 | Weight: | 6.05 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

