Browning Steel Bushed Bore Spur Gear - 14.5 PA 4 DP - NSS4P24
Part #:1214659
Catalog #:NSS4P24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.5 in | Face Width (in): | 2 in |
| Diametral Pitch: | 4 | Material: | Steel |
| Pitch Diameter (in): | 6 in | Number of Teeth/Threads: | 24 |
| Pressure Angle: | 14.5 | Length Through Bore (in): | 3.1875 in |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | P2 |
| Overall Length (in): | 3.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289216161 | Weight: | 14.46 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

