Browning Steel Bushed Bore Spur Gear - 14.5 PA 5 DP - NSS5P35
Part #:1214519
Catalog #:NSS5P35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 7 in |
| Diametral Pitch: | 5 | Number of Teeth/Threads: | 35 |
| Pressure Angle: | 14.5 | Face Width (in): | 1.75 in |
| Outside Diameter (in): | 7.4 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 2.1875 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289126071 | Weight: | 14.76 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

