Browning Steel Bushed Bore Spur Gear - 14.5 PA 6 DP - NSS6P21
Part #:1214287
Catalog #:NSS6P21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 6 | Outside Diameter (in): | 3.83 in |
| Face Width (in): | 1.5 in | Pressure Angle: | 14.5 |
| Material: | Steel | Number of Teeth/Threads: | 21 |
| Pitch Diameter (in): | 3.5 in | Length Through Bore (in): | 2.375 in |
| Bore (Max) (in): | 1.75 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.375 in |
General Specifications
| UPC: | 662289115730 | Weight: | 2.70 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

