Browning Steel Bushed Bore Spur Gear - 14.5 PA 6 DP - NSS6P32
Part #:1214311
Catalog #:NSS6P32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 32 | Pitch Diameter (in): | 5.333 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 5.66 in | Face Width (in): | 1.5 in |
| Diametral Pitch: | 6 | Length Through Bore (in): | 2.1875 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289205813 | Weight: | 7.59 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 2.90 IN |

