Browning Steel Bushed Bore Spur Gear - 14.5 PA 6 DP - NSS6P36
Part #:1214337
Catalog #:NSS6P36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Material: | Steel |
| Diametral Pitch: | 6 | Pitch Diameter (in): | 6 in |
| Outside Diameter (in): | 6.33 in | Face Width (in): | 1.5 in |
| Number of Teeth/Threads: | 36 | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 2.1875 in |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289255870 | Weight: | 9.78 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

