Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8H24
Part #:1214097
Catalog #:NSS8H24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Material: | Steel |
| Pitch Diameter (in): | 3 in | Diametral Pitch: | 8 |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 24 |
| Outside Diameter (in): | 3.25 in | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.875 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Overall Length (in): | 1.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289215553 | Weight: | 1.76 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

