Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P36
Part #:1214139
Catalog #:NSS8P36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 36 | Diametral Pitch: | 8 |
| Material: | Steel | Face Width (in): | 1.25 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 4.5 in |
| Outside Diameter (in): | 4.75 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Length Through Bore (in): | 2.1875 in |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289205592 | Weight: | 4.52 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.40 IN |

