Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P42
Part #:1214154
Catalog #:NSS8P42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 5.5 in | Material: | Steel |
| Face Width (in): | 1.25 in | Number of Teeth/Threads: | 42 |
| Pitch Diameter (in): | 5.25 in | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 2.1875 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289255641 | Weight: | 6.54 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

