Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P44
Part #:1214162
Catalog #:NSS8P44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 44 | Diametral Pitch: | 8 |
| Outside Diameter (in): | 5.75 in | Face Width (in): | 1.25 in |
| Pressure Angle: | 14.5 | Pitch Diameter (in): | 5.5 in |
| Material: | Steel | Length Through Bore (in): | 2.1875 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289185672 | Weight: | 7.28 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

