Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P48
Part #:1214170
Catalog #:NSS8P48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 48 | Material: | Steel |
| Pressure Angle: | 14.5 | Diametral Pitch: | 8 |
| Face Width (in): | 1.25 in | Outside Diameter (in): | 6.25 in |
| Pitch Diameter (in): | 6 in | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.1875 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289235605 | Weight: | 8.97 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

