Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P56
Part #:3115680
Catalog #:NSS8P56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 7 in |
| Diametral Pitch: | 8 | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 7.25 in | Face Width (in): | 1.25 in |
| Number of Teeth/Threads: | 56 | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289546640 | Weight: | 12.69 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

