Browning Steel Bushed Bore Spur Gear - 14.5 PA 8 DP - NSS8P60
Part #:3115698
Catalog #:NSS8P60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 60 | Face Width (in): | 1.25 in |
| Diametral Pitch: | 8 | Outside Diameter (in): | 7.75 in |
| Pitch Diameter (in): | 7.5 in | Bore (Min) (in): | 0.5 in |
| Bore (Max) (in): | 1.75 in | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Bushing Bore size (in): | 0.500 to 1.750 in | Overall Length (in): | 2.1875 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289546657 | Weight: | 14.68 LB |
| Packaged Length: | 8.31 IN | Packaged Width: | 8.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

