Browning Steel Bushed Bore Spur Gear - 20 PA 10 DP - YSS10H35
Part #:1220045
Catalog #:YSS10H35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Pressure Angle: | 20 |
| Outside Diameter (in): | 3.7 in | Diametral Pitch: | 10 |
| Pitch Diameter (in): | 3.5 in | Material: | Steel |
| Number of Teeth/Threads: | 35 | Bore (Max) (in): | 1.5 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.875 in |
General Specifications
| UPC: | 662289217700 | Weight: | 2.70 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

