Browning Steel Bushed Bore Spur Gear - 20 PA 10 DP - YSS10P45
Part #:1220060
Catalog #:YSS10P45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.5 in | Outside Diameter (in): | 4.7 in |
| Pressure Angle: | 20 | Diametral Pitch: | 10 |
| Number of Teeth/Threads: | 45 | Face Width (in): | 1.25 in |
| Material: | Steel | Length Through Bore (in): | 2.1875 in |
| Bore (Max) (in): | 1.75 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289247752 | Weight: | 4.56 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

