Browning Steel Bushed Bore Spur Gear - 20 PA 10 DP - YSS10P60
Part #:1220086
Catalog #:YSS10P60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1.25 in | Pressure Angle: | 20 |
| Diametral Pitch: | 10 | Number of Teeth/Threads: | 60 |
| Material: | Steel | Outside Diameter (in): | 6.2 in |
| Pitch Diameter (in): | 6 in | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.1875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289257799 | Weight: | 8.90 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

