Browning Steel Bushed Bore Spur Gear - 20 PA 12 DP - YSS12H36
Part #:1219930
Catalog #:YSS12H36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.16 in | Diametral Pitch: | 12 |
| Pitch Diameter (in): | 3 in | Face Width (in): | 1 in |
| Number of Teeth/Threads: | 36 | Pressure Angle: | 20 |
| Material: | Steel | Length Through Bore (in): | 1.625 in |
| Bore (Max) (in): | 1.5 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.375 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289167647 | Weight: | 1.44 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.50 IN |

