Browning Steel Bushed Bore Spur Gear - 20 PA 12 DP - YSS12H42
Part #:1219948
Catalog #:YSS12H42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 1 in | Number of Teeth/Threads: | 42 |
| Outside Diameter (in): | 3.66 in | Pressure Angle: | 20 |
| Diametral Pitch: | 12 | Pitch Diameter (in): | 3.5 in |
| Material: | Steel | Bore (Max) (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Length Through Bore (in): | 1.625 in |
| Bore Type: | Bushed Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289297672 | Weight: | 2.14 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

