Browning Steel Bushed Bore Spur Gear - 20 PA 16 DP - YSS16H56
Part #:1219880
Catalog #:YSS16H56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Diametral Pitch: | 16 |
| Number of Teeth/Threads: | 56 | Pressure Angle: | 20 |
| Face Width (in): | 0.75 in | Pitch Diameter (in): | 3.5 in |
| Outside Diameter (in): | 3.62 in | Bore (Min) (in): | 0.375 in |
| Length Through Bore (in): | 1.5 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.375 in | Hub Type: | H |
| Standard Met: | AGMA | Overall Length (in): | 1.5 in |
General Specifications
| UPC: | 662289217571 | Weight: | 1.72 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

