Browning Steel Bushed Bore Spur Gear - 20 PA 16 DP - YSS16H64
Part #:1219898
Catalog #:YSS16H64
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 64 | Outside Diameter (in): | 4.12 in |
| Material: | Steel | Face Width (in): | 0.75 in |
| Pitch Diameter (in): | 4 in | Pressure Angle: | 20 |
| Diametral Pitch: | 16 | Length Through Bore (in): | 1.5 in |
| Bore (Min) (in): | 0.375 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 1.5 in | Bore Size (in): | 0.375 in |
| Product Type: | Spur Gear | Hub Type: | H |
| Overall Length (in): | 1.5 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289117505 | Weight: | 2.35 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

