Browning Steel Bushed Bore Spur Gear - 20 PA 4 DP - YSS4Q28
Part #:1220607
Catalog #:YSS4Q28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 4 | Material: | Steel |
| Pressure Angle: | 20 | Number of Teeth/Threads: | 28 |
| Pitch Diameter (in): | 7 in | Outside Diameter (in): | 7.5 in |
| Face Width (in): | 3.5 in | Bore Type: | Bushed Bore |
| Bore (Max) (in): | 2.625 in | Length Through Bore (in): | 3.78125 in |
| Bore (Min) (in): | 1 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Q2 |
| Overall Length (in): | 3.78125 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289208418 | Weight: | 29.20 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

