Browning Steel Bushed Bore Spur Gear - 20 PA 4 DP - YSS4R32
Part #:1220615
Catalog #:YSS4R32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Pitch Diameter (in): | 8 in |
| Face Width (in): | 3.5 in | Outside Diameter (in): | 8.5 in |
| Diametral Pitch: | 4 | Number of Teeth/Threads: | 32 |
| Pressure Angle: | 20 | Bore (Max) (in): | 3.75 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 1.125 in |
| Length Through Bore (in): | 3.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 1.125 in | Hub Type: | R1 |
| Standard Met: | AGMA | Overall Length (in): | 3.5 in |
General Specifications
| UPC: | 662289128440 | Weight: | 30.14 LB |
| Packaged Length: | 9.13 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 9.13 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

