Browning Steel Bushed Bore Spur Gear - 20 PA 5 DP - YSS5P18
Part #:1220425
Catalog #:YSS5P18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 18 | Diametral Pitch: | 5 |
| Material: | Steel | Outside Diameter (in): | 4 in |
| Face Width (in): | 2.5 in | Pressure Angle: | 20 |
| Pitch Diameter (in): | 3.6 in | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.75 in | Bore Type: | Bushed Bore |
| Length Through Bore (in): | 3.375 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | P2 |
| Overall Length (in): | 3.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289258246 | Weight: | 5.04 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

