Browning Steel Bushed Bore Spur Gear - 20 PA 5 DP - YSS5P35
Part #:1220466
Catalog #:YSS5P35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7 in | Pressure Angle: | 20 |
| Diametral Pitch: | 5 | Material: | Steel |
| Outside Diameter (in): | 7.4 in | Face Width (in): | 2.5 in |
| Number of Teeth/Threads: | 35 | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.75 in | Length Through Bore (in): | 3.1875 in |
| Bore Type: | Bushed Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | P2 |
| Standard Met: | AGMA | Overall Length (in): | 3.1875 in |
General Specifications
| UPC: | 662289148288 | Weight: | 23.89 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

