Browning Steel Bushed Bore Spur Gear - 20 PA 6 DP - YSS6P24
Part #:1220292
Catalog #:YSS6P24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 20 | Face Width (in): | 2 in |
| Outside Diameter (in): | 4.33 in | Material: | Steel |
| Diametral Pitch: | 6 | Pitch Diameter (in): | 4 in |
| Number of Teeth/Threads: | 24 | Length Through Bore (in): | 2.875 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.5 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289278084 | Weight: | 5.38 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

