Browning Steel Bushed Bore Spur Gear - 20 PA 6 DP - YSS6P36
Part #:1220326
Catalog #:YSS6P36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width (in): | 2 in | Outside Diameter (in): | 6.33 in |
| Material: | Steel | Number of Teeth/Threads: | 36 |
| Pressure Angle: | 20 | Pitch Diameter (in): | 6 in |
| Diametral Pitch: | 6 | Bore (Max) (in): | 1.75 in |
| Bore Type: | Bushed Bore | Bore (Min) (in): | 0.5 in |
| Length Through Bore (in): | 2.1875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.1875 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289158096 | Weight: | 11.20 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

