Browning Steel Bushed Bore Spur Gear - 20 PA 8 DP - YSS8P32
Part #:1220169
Catalog #:YSS8P32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 32 | Material: | Steel |
| Outside Diameter (in): | 4.25 in | Pitch Diameter (in): | 4 in |
| Face Width (in): | 1.5 in | Pressure Angle: | 20 |
| Diametral Pitch: | 8 | Length Through Bore (in): | 2.375 in |
| Bore (Min) (in): | 0.5 in | Bore (Max) (in): | 1.75 in |
| Bore Type: | Bushed Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Overall Length (in): | 2.375 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289137916 | Weight: | 4.06 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

