Browning Steel Bushed Bore Spur Gear - 20 PA 8 DP - YSS8P40
Part #:1220185
Catalog #:YSS8P40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth/Threads: | 40 | Pressure Angle: | 20 |
| Pitch Diameter (in): | 5 in | Face Width (in): | 1.5 in |
| Material: | Steel | Diametral Pitch: | 8 |
| Outside Diameter (in): | 5.25 in | Length Through Bore (in): | 2.1875 in |
| Bore (Max) (in): | 1.75 in | Bore Type: | Bushed Bore |
| Bore (Min) (in): | 0.5 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Bushing Bore size (in): | 0.500 to 1.750 in | Standard Met: | AGMA |
| Overall Length (in): | 2.1875 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289197972 | Weight: | 6.53 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.70 IN |

