Browning Steel Bushed Bore Spur Gear - 20 PA 8 DP - YSS8P48
Part #:1220201
Catalog #:YSS8P48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6 in | Material: | Steel |
| Number of Teeth/Threads: | 48 | Outside Diameter (in): | 6.25 in |
| Face Width (in): | 1.5 in | Diametral Pitch: | 8 |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.5 in |
| Bore Type: | Bushed Bore | Bore (Max) (in): | 1.75 in |
| Length Through Bore (in): | 2.1875 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289217922 | Weight: | 10.68 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN |

