Browning Steel Bushed Bore Spur Gear - 20 PA 8 DP - YSS8P56
Part #:1220219
Catalog #:YSS8P56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7 in | Outside Diameter (in): | 7.25 in |
| Pressure Angle: | 20 | Face Width (in): | 1.5 in |
| Material: | Steel | Number of Teeth/Threads: | 56 |
| Diametral Pitch: | 8 | Bore (Max) (in): | 1.75 in |
| Bore (Min) (in): | 0.5 in | Length Through Bore (in): | 2.1875 in |
| Bore Type: | Bushed Bore | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | P1 |
| Standard Met: | AGMA | Overall Length (in): | 2.1875 in |
General Specifications
| UPC: | 662289117956 | Weight: | 13.71 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 2.70 IN |

