Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F12X1/2
Part #:1215672
Catalog #:NSS10F12X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Hub Diameter (in): | 0.9063 in |
| Pitch Diameter (in): | 1.2 in | Number of Teeth/Threads: | 12 |
| Material: | Steel | Pressure Angle: | 14.5 |
| Outside Diameter (in): | 1.4 in | Face Width (in): | 1 in |
| Hub Projection (in): | 0.625 in | Bore (Max) (in): | 0.5 in |
| Bore (Min) (in): | 0.5 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.625 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.5 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289137411 | Weight: | 0.36 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN |

