Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F15X5/8
Part #:1215698
Catalog #:NSS10F15X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.2188 in | Outside Diameter (in): | 1.7 in |
| Pitch Diameter (in): | 1.5 in | Number of Teeth/Threads: | 15 |
| Pressure Angle: | 14.5 | Face Width (in): | 1 in |
| Material: | Steel | Diametral Pitch: | 10 |
| Hub Projection (in): | 0.625 in | Bore (Max) (in): | 0.625 in |
| Bore (Min) (in): | 0.625 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.625 in | Bore Size (in): | 0.625 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289197477 | Weight: | 0.56 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.00 IN |

