Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F16X3/4
Part #:1215714
Catalog #:NSS10F16X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 1.3125 in | Outside Diameter (in): | 1.8 in |
| Hub Projection (in): | 0.625 in | Diametral Pitch: | 10 |
| Face Width (in): | 1 in | Material: | Steel |
| Pitch Diameter (in): | 1.6 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 16 | Bore (Max) (in): | 0.75 in |
| Length Through Bore (in): | 1.625 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Finished Bore | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289217427 | Weight: | 0.61 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 2.00 IN |

