Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F18X7/8
Part #:1215730
Catalog #:NSS10F18X7/8
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Pitch Diameter (in): | 1.8 in |
| Hub Diameter (in): | 1.5156 in | Outside Diameter (in): | 2 in |
| Face Width (in): | 1 in | Hub Projection (in): | 0.625 in |
| Material: | Steel | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 18 | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.625 in | Bore (Min) (in): | 0.875 in |
| Bore (Max) (in): | 0.875 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.8750 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.875 in | Overall Length (in): | 1.625 in |
| Standard Met: | AGMA | Gear Construction: | Plain |
General Specifications
| UPC: | 662289247486 | Weight: | 0.76 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

