Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F20X3/4
Part #:1215748
Catalog #:NSS10F20X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Hub Projection (in): | 0.625 in |
| Number of Teeth/Threads: | 20 | Hub Diameter (in): | 1.7188 in |
| Outside Diameter (in): | 2.2 in | Pitch Diameter (in): | 2 in |
| Material: | Steel | Face Width (in): | 1 in |
| Pressure Angle: | 14.5 | Bore (Min) (in): | 0.75 in |
| Length Through Bore (in): | 1.625 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Finished Bore | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.625 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289177431 | Weight: | 1.08 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 2.00 IN |

