Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F24X3/4
Part #:1215771
Catalog #:NSS10F24X3/4
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Hub Diameter (in): | 2.1094 in | Pitch Diameter (in): | 2.6 in |
| Material: | Steel | Face Width (in): | 1 in |
| Hub Projection (in): | 0.625 in | Pressure Angle: | 14.5 |
| Number of Teeth/Threads: | 24 | Diametral Pitch: | 10 |
| Outside Diameter (in): | 2.6 in | Length Through Bore (in): | 1.625 in |
| Bore Type: | Finished Bore | Bore (Max) (in): | 0.75 in |
| Bore (Min) (in): | 0.75 in | Hub Type: | Type B |
| Bushing Bore size (in): | 0.7500 in | Bore Size (in): | 0.75 in |
| Product Type: | Spur Gear | Standard Met: | AGMA |
| Overall Length (in): | 1.625 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289257515 | Weight: | 1.70 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

