Browning Steel Finished Bore Spur Gear - 14.5 PA 10 DP - NSS10F24X1
Part #:1215789
Catalog #:NSS10F24X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Diametral Pitch: | 10 | Face Width (in): | 1 in |
| Outside Diameter (in): | 2.6 in | Pitch Diameter (in): | 2.6 in |
| Number of Teeth/Threads: | 24 | Material: | Steel |
| Pressure Angle: | 14.5 | Hub Projection (in): | 0.625 in |
| Hub Diameter (in): | 2.1094 in | Bore (Max) (in): | 1 in |
| Bore Type: | Finished Bore | Bore (Min) (in): | 1 in |
| Length Through Bore (in): | 1.625 in | Bore Size (in): | 1 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Standard Met: | AGMA | Overall Length (in): | 1.625 in |
General Specifications
| UPC: | 662289237579 | Weight: | 1.53 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

