Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F12X1/2
Part #:1215516
Catalog #:NSS12F12X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1 in | Material: | Steel |
| Hub Diameter (in): | 0.75 in | Number of Teeth/Threads: | 12 |
| Outside Diameter (in): | 1.16 in | Hub Projection (in): | 0.5 in |
| Face Width (in): | 0.75 in | Pressure Angle: | 14.5 |
| Diametral Pitch: | 12 | Bore (Min) (in): | 0.5 in |
| Bore Type: | Finished Bore | Bore (Max) (in): | 0.5 in |
| Length Through Bore (in): | 1.25 in | Bore Size (in): | 0.5 in |
| Product Type: | Spur Gear | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289197248 | Weight: | 0.19 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

