Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F20X3/4
Part #:1215573
Catalog #:NSS12F20X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Hub Diameter (in): | 1.4063 in |
| Number of Teeth/Threads: | 20 | Pitch Diameter (in): | 1.667 in |
| Diametral Pitch: | 12 | Outside Diameter (in): | 1.83 in |
| Face Width (in): | 0.75 in | Material: | Steel |
| Hub Projection (in): | 0.5 in | Bore (Max) (in): | 0.75 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Bore (Min) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289127269 | Weight: | 0.54 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN |

