Browning Steel Finished Bore Spur Gear - 14.5 PA 12 DP - NSS12F22X3/4
Part #:1215607
Catalog #:NSS12F22X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pressure Angle: | 14.5 | Outside Diameter (in): | 2 in |
| Material: | Steel | Pitch Diameter (in): | 1.833 in |
| Diametral Pitch: | 12 | Face Width (in): | 0.75 in |
| Hub Projection (in): | 0.5 in | Number of Teeth/Threads: | 22 |
| Hub Diameter (in): | 1.5625 in | Bore (Min) (in): | 0.75 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Bore (Max) (in): | 0.75 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.75 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Standard Met: | AGMA |
General Specifications
| UPC: | 662289297306 | Weight: | 0.69 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.00 IN |

